IESNA:LM-63-2002
[TEST]P1303007
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT10R129024DE010 E3BUS1WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R12 optic, 2400K CCT AND, 90CRI , E3BUS1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]770
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 11.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
11343.9 11152.5 10614 9692.6 8548.6 7301.8 6002.2 4839.1 3723.9 2771.4
2036.6 1500.6 1129.6 875.9 694 564.8 359 229.8 148.4 98.1
67 47.9 33.5 23.9 16.8 9.6 4.8 2.4 2.4 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
